HUBBELL CANADA
WDie_Photo_ColorRGB

Multi Crimp W Die, Orange, Index 14M, Use on YC25L12 Connector

Brand: Burndy

Catalog ID: WC25

Multi Crimp W Die, Orange, Index 14M, YC25L12.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Multi Crimp W Style
  • Color Code: Orange
  • Die Index 14M

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WC25

Color Code

Orange

Crimp Force Capacity

6 ton

Die Index

14M

Die Type

W Die

Type

Die

UPC

781810223314

UPC 14 Digit GTIN

00781810223314

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

6 ton

Logistics

Carton Quantity

80

Package Contents

Die only

Pallet Quantity

5760