
Brand: TradeSelect
Catalog ID: 2304LLEU3
Plaster ears allow box to be used in rework applications
Application
Multi-Gang device boxes are used to house wiring devices. 2304 series provide more cubic capacity and are ideal for larger appliances such as GFCI'S, dimmers and thermostats. For low voltage cable, use with separator 1104P
Bracket Type
No Bracket
Catalog Number
2304LLEU3
Color
Drawn or Welded
Welded
Ends Cable
12
Material
Steel
Number of Gang(s)
3-Gang
Plaster Ears
No
Type
Switch Box, Box
UPC
626463042007
Wiring System
Non-Metallic Sheathed (NMD)/ Armoured Cable (AC) 14/2 8/3
Actual Depth
2.5 in
Raised Ground
Yes
Weight
0.93 lb
Cable Entry
Universal Cable Clamps
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
3-Gang
Carton Quantity
20
Pallet Quantity
700