
Brand: Bell
Catalog ID: 5017-0
Accessory Type
Weatherproof box, cover and lampholder
Catalog Number
5017-0
Color
EU RoHS Indicator
Yes
Type
Gasket
UPC
050169501702
Dimensions
0.063 in x 2.875 in x 4.625 in
Height
4.625 in
Length
0.063 in
Weight
0.16 lb
Width
2.875 in
EU RoHS Indicator
Yes
Carton Quantity
20
Packaging Type
Polybag
Pallet Quantity
3000
Standard Package
20