
Brand: Burndy
Catalog ID: MY29UNIVERSALKIT
Application
Crimping
Catalog Number
MY29UNIVERSALKIT
Die Type
Dieless
Series
HYLUG™ Series
Tool Type
Mechanical Dieless Crimper
Trade Name
HYTOOL™
Type
Crimper
UPC
781810033852
UPC 14 Digit GTIN
00781810033852
Dimensions
23.38 in x 10.31 in x 2.5 in
Height
2.5 in
Length
23.38 in
Width
10.31 in
Crimping Ranges
#8 Str. - 250 kcmil, 30 Navy - 250 Navy, #8 Str. - 4/0 Str
Standards - RoHS Compliance Status
EX
Carton Quantity
1
Package Contents
(1 each) MY2911, MY29KITCASE, (50 each) YA8CLBOX, YAV28LTC12FX, YAV25LTC38FX, YAV26LTC38FX, YA29LBOX, YAV2CLTC516FX, YAV27LTC12FX, YAV4CLTC516FX, YAV6CLTC14FX, YAV1CLTC38FX