
Brand: Wiegmann
Catalog ID: C1010
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Connector
Application
For use with HS and S Series wireway.
Catalog Number
C1010
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725394258
Actual Depth
9.94 in
Actual Height
12 in
Actual Length
2.5 in
Actual Width
12 in
Depth
9 in
Dimensions
9.94 in x 12 in x 12 in
Height
12 in
Length
9.94 in
Weight
0.95 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
10
Pallet Quantity
270