

Brand: Wiegmann
Catalog ID: C0606
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Connector
Application
For use with HS and S Series wireway.
Catalog Number
C0606
Color
Cover Type
Hinged/Screw Cover
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725392254
Actual Depth
5.94 in
Actual Height
11.63 in
Actual Length
2.5 in
Actual Width
8.5 in
Depth
6.44 in
Height
11.63 in
Weight
0.6 lb
Width
8.5 in
Certified Listed
cULus
Nema Rating
1
UL Listed
Yes
Knockouts
No
Carton Quantity
10
Pallet Quantity
270