
Brand: Wiegmann
Catalog ID: X1212
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Cross
Application
For use with HS and S Series wireway.
Catalog Number
X1212
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Cross
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725395958
Actual Depth
18.5 in
Actual Height
11.25 in
Actual Length
18.5 in
Actual Width
12.06 in
Depth
19 in
Height
11 in
Weight
16 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1