
Brand: Wiegmann
Catalog ID: X0808
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Cross
Application
For use with HS and S Series wireway.
Catalog Number
X0808
Color
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Cross
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725393954
Actual Length
15 in
Depth
15 in
Height
9 in
Weight
8 lb
Width
15 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1