
Brand: Wiegmann
Catalog ID: E0202GNK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
End Cap
Application
For use with HS and S Series wireway.
Catalog Number
E0202GNK
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725852161
Actual Length
1 in
Depth
1 in
Height
2 in
Weight
6 lb
Width
2 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
24
Pallet Quantity
1