HUBBELL CANADA
Image of N1C304209 N1 Hinged-Cover 30X42X9 Carbon Steel - Gray

N1 Hinged-Cover 30X42X9 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N1C304209

N1 Hinged-Cover 30X42X9 Carbon Steel - Gray

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Bodies and doors fabricated from 14 gauge steel. Continuous hinged doors. Doors are easily removable by pulling the hinged pin. Collar studs provided for mounting optional back panels. External mounting feet provided. Grounding provisions provided. Doors are furnished standard with flushmount quarter-turn latch.

General

Application

Designed for use in control and instrumentation applications in areas which do not require oil-tight and dust-tight specifications.

Catalog Number

N1C304209

Color

Construction

Seam and Spot Welded

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

External Mounting Feet

Type

Enclosure

UPC

786725341924

Dimensions

Actual Depth

8.94 in

Depth

9 in

Height

42 in

Weight

93 lb

Width

30 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

4