
Brand: Wiegmann
Catalog ID: LJWL458B
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL458B
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
45 Degree Inside
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725329359
Actual Length
15 in
Depth
15 in
Height
9 in
Weight
9 lb
Width
15 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1