
Brand: Wiegmann
Catalog ID: LJWL452A
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL452A
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
45 Degree Top
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725327003
Actual Depth
7.125 in
Actual Height
7.5 in
Actual Length
7.125 in
Actual Width
4.25 in
Depth
7 in
Height
8 in
Weight
1 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1