
Brand: Wiegmann
Catalog ID: LJWL90126C
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Accessory Type
Elbow
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWL90126C
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degree Outside
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725329755
Actual Depth
17.75 in
Actual Height
10.5 in
Actual Length
17.75 in
Actual Width
15.25 in
Depth
18 in
Height
11 in
Weight
16 lb
Width
15 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
36