
Brand: Wiegmann
Catalog ID: LJW4ASP
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJW4ASP
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degree Seal
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725328345
Dimensions
6 in x 8 in x 2 in
Height
2 in
Length
6 in
Weight
1 lb
Width
8 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1