
Brand: Wiegmann
Catalog ID: LJWA2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWA2
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725326907
Actual Height
1.25 in
Actual Length
4.5 in
Actual Width
4.5 in
Dimensions
5 in x 5 in x 1 in
Height
1 in
Length
5 in
Weight
1 lb
Width
5 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1