HUBBELL CANADA
Image of LJW21CW N1 Lay-In Clockwise Transposition 2.5X2.5 Carbon Steel - Gray

N1 Lay-In Clockwise Transposition 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW21CW

N1 Lay-In Clockwise Transposition 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 12" length clockwise transposition straight section fitting.

General

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW21CW

Color

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Type

Fitting

UPC

786725327300

Dimensions

Actual Depth

16.5 in

Actual Height

7.625 in

Actual Width

7.625 in

Depth

17 in

Height

8 in

Weight

5 lb

Width

8 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1