HUBBELL CANADA
Image of LJW81CW N1 Lay-In Clockwise Transposition 8X8 Carbon Steel - Gray

N1 Lay-In Clockwise Transposition 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJW81CW

N1 Lay-In Clockwise Transposition 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 12" length clockwise transposition straight section fitting.

General

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJW81CW

Color

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Type

Fitting

UPC

786725329496

Dimensions

Actual Length

15 in

Depth

15 in

Height

9 in

Weight

12 lb

Width

15 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1