
Brand: Wiegmann
Catalog ID: LJWX2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWX2
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725327188
Actual Depth
9.5 in
Actual Height
3.5 in
Actual Length
9.5 in
Actual Width
9.5 in
Depth
10 in
Height
4 in
Weight
6 lb
Width
10 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1