HUBBELL CANADA
N1 Lay-In Nipple 3 Inch 6X6 Carbon Steel - Gray
Image of LJWN663 N1 Lay-In Nipple 3 Inch 6X6 Carbon Steel - Gray
*Representative image
Image of LJWN663 N1 Lay-In Nipple 3 Inch 6X6 Carbon Steel - Gray

N1 Lay-In Nipple 3 Inch 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWN663

N1 Lay-In Nipple 3 Inch 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel 3" nipple fitting.

General

Accessory Type

Nipple

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWN663

Color

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725328840

Dimensions

Actual Height

11.5 in

Actual Length

9 in

Actual Width

4.25 in

Depth

9 in

Height

12 in

Weight

4 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1