HUBBELL CANADA
Image of LJWRB1266 N1 Lay-In Reducer 12X6 To 6X6 Carbon Steel - Gray

N1 Lay-In Reducer 12X6 To 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWRB1266

N1 Lay-In Reducer 12X6 To 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.

Carbon steel reducer fitting.

General

Application

For use with LJW Series lay-in wireway.

Catalog Number

LJWRB1266

Color

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Type

Accessory

UPC

786725329823

Dimensions

Actual Depth

13.7 in

Actual Height

5.35 in

Actual Width

10.7 in

Depth

14 in

Height

5 in

Weight

10 lb

Width

11 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1