
Brand: Wiegmann
Catalog ID: LJWRB64
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections and fittings feature an open-top design for easy lay-in of wiring. No pulling through of wires and cables is required with this design. A complete selection of straight sections and fittings are offered in five sizes.
Application
For use with LJW Series lay-in wireway.
Catalog Number
LJWRB64
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725328789
Actual Height
9.44 in
Actual Length
9 in
Actual Width
4.45 in
Depth
9 in
Height
9 in
Weight
5 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1