
Brand: Wiegmann
Catalog ID: PA1212G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
For use with HS and S Series wireway.
Catalog Number
PA1212G
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Accessory
UPC
786725852543
Actual Depth
13.5 in
Actual Height
1.5 in
Actual Length
13.5 in
Depth
14 in
Height
2 in
Weight
8 lb
Width
13 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Carton Quantity
5