
Brand: Wiegmann
Catalog ID: PA0606
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Accessory Type
Panel Adapter
Application
For use with HS and S Series wireway.
Catalog Number
PA0606
Color
Construction
Formed and Spot Welded
Cover Type
Hinged/Screw Cover
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Material
Carbon Steel
Type
Accessory
UPC
786725392650
Actual Depth
7.5 in
Actual Height
1.5 in
Actual Length
7.5 in
Depth
8 in
Height
2 in
Weight
0.8 lb
Width
7 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Carton Quantity
1
Pallet Quantity
225