HUBBELL CANADA
Image of SC121608 N1 Screw-Cover 12X16X8 Carbon Steel - Gray

N1 Screw-Cover 12X16X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC121608

N1 Screw-Cover 12X16X8 Carbon Steel - Gray

Fabricated from 16 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC121608

Color

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725846382

Dimensions

Actual Height

16.125 in

Actual Width

12.125 in

Depth

8 in

Height

16 in

Weight

16 lb

Width

12 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

18