HUBBELL CANADA
Image of SC242410 N1 Screw-Cover 24X24X10 Carbon Steel - Gray

N1 Screw-Cover 24X24X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: SC242410

N1 Screw-Cover 24X24X10 Carbon Steel - Gray

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Fabricated from 14 gauge steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC242410

Color

Construction

Tack Welded

Cover Type

Screw Cover

EU RoHS Indicator

No

Finish Type

Knockouts

Material

Carbon Steel

Mounting Type

Mounting Holes

Type

Enclosure

UPC

786725847037

Dimensions

Actual Depth

10.125 in

Actual Height

24.125 in

Actual Width

24.125 in

Depth

10 in

Height

24 in

Weight

48 lb

Width

24 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

4