HUBBELL CANADA
Image of SC242406G N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized
* Representative image
Image of SC242406G N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized
Image of SC242406G N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized
Image of SC242406G N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized
Image of SC242406G N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized

N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SC242406G

N1 Screw-Cover 24X24X6 Carbon Steel - Galvanized

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

  • Fabricated from 14 gauge G-90 pre-galvanized steel. Flat, removable covers fastened with plated steel screws. Cover design permits easy removal without extracting cover screws. Mounting holes on back of box. Removable concentric knockouts on all four sides.

Product details

General

Application

Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.

Catalog Number

SC242406G

Construction

Spot Welded

Cover Type

Screw Cover

EU RoHS Indicator

Yes

Finish Type

Galvanized

Knockouts

Yes

Material

Carbon Steel

Mounting Type

Embossed Mounting Holes

Type

Enclosure

UPC

786725319251

Dimensions

Actual Height

24.125 in

Actual Width

24.125 in

Depth

6 in

Height

24 in

Weight

38 lb

Width

24 in

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

Certified Listed

cULus

Nema Rating

1

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads