
Brand: Wiegmann
Catalog ID: SC121608NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC121608NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725846412
Actual Height
16.125 in
Actual Width
12.125 in
Depth
8 in
Height
16 in
Weight
14.85 lb
Width
12 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
24