
Brand: Wiegmann
Catalog ID: SC242406NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC242406NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Material Type
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725315215
Actual Height
24.125 in
Actual Width
24.125 in
Depth
6 in
Height
24 in
Weight
38 lb
Width
24 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
8