
Brand: Wiegmann
Catalog ID: SC303010NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC303010NK
Color
Construction
Tack Welded
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Mounting Holes
Type
Enclosure
UPC
786725847389
Actual Depth
10.125 in
Actual Height
30.125 in
Actual Width
30.125 in
Depth
10 in
Height
30 in
Weight
83 lb
Width
30 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
3