
Brand: Wiegmann
Catalog ID: SC040604NK
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Application
Designed for use as a junction box and pull box in commercial and general industrial applications. Flush covers must be ordered separately for flush mount applications.
Catalog Number
SC040604NK
Color
Construction
Spot Welded
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Embossed Mounting Holes
Type
Enclosure
UPC
786725312214
Actual Depth
4.188 in
Actual Height
6.125 in
Actual Width
4.125 in
Depth
4 in
Height
6 in
Weight
2.6 lb
Width
4 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
1
Knockouts
Carton Quantity
1
Pallet Quantity
225