
Brand: Wiegmann
Catalog ID: S101060GNK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S101060GNK
Construction
Formed
Cover Type
Screw Cover
EU RoHS Indicator
Yes
Finish Type
Galvanized
Knockouts
No
Material
Carbon Steel
Type
Wireway
UPC
786725852055
Actual Length
60 in
Depth
60 in
Height
10 in
Weight
53 lb
Width
10 in
EU RoHS Indicator
Yes
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
9