
Brand: Wiegmann
Catalog ID: S121248NK
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
Designed to protect electrical wiring in applications where dirt, dust, oil, and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run.
Catalog Number
S121248NK
Color
Cover Type
Screw Cover
Enclosure Type
Nema 1 Type Enclosure
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Material Type
Carbon Steel
Type
Wireway
UPC
786725360406
Actual Length
48 in
Depth
48 in
Height
12 in
Weight
51 lb
Width
12 in
EU RoHS Indicator
Yes
Nema Rating
1
Knockouts
No
Carton Quantity
1
Pallet Quantity
9