
Brand: Wiegmann
Catalog ID: T0606G
Designed to protect electrical wiring in applications where dirt, dust, oil and water are not serious problems. All sections are open on one side so wires and cable can be laid in along an entire wireway run. A complete selection of sections and fittings is offered in five sizes.
Application
For use with HS and S Series wireway.
Catalog Number
T0606G
EU RoHS Indicator
No
Finish Type
Fitting Type
Tee
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725852277
Actual Length
11 in
Depth
11 in
Height
7 in
Weight
5 lb
Width
9 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
UL Listed
Yes
Knockouts
Carton Quantity
1