HUBBELL CANADA
N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 Carbon Steel - Gray
Image of PBGX4 N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 Carbon Steel - Gray
*Representative image
Image of PBGX4 N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 Carbon Steel - Gray

N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX4

N12 22.5 MM 4 Pushbutton Enclosure 8.8X2.7X3.5 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX4

Color

Construction

Continuously Welded Seams

Cover Type

Pushbutton;Screw

Finish Type

Polyester Powder

Material

Carbon Steel

Mounting Type

  • External Mounting Plates
  • External Mounting Plates

Number of Holes

4

Series

PBGX Series

Type

Miniature Pushbutton Enclosure

UPC

786725431885

Dimensions

Actual Depth

3.5 in

Actual Height

8.88 in

Actual Width

2.75 in

Depth

4 in

Height

9 in

Weight

4 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

280