HUBBELL CANADA
Image of PBGX9 N12 22.5 MM 9 Pushbutton Enclosure 8.5X6.5X4.2 Carbon Steel - Gray

N12 22.5 MM 9 Pushbutton Enclosure 8.5X6.5X4.2 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBGX9

N12 22.5 MM 9 Pushbutton Enclosure 8.5X6.5X4.2 Carbon Steel - Gray

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of miniature oil-tight pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of miniature oil-tight pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil, and water.

Catalog Number

PBGX9

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

9

Type

Miniature Pushbutton Enclosure

UPC

786725431939

Dimensions

Actual Depth

4.25 in

Actual Height

8.5 in

Actual Width

6.5 in

Depth

4 in

Height

9 in

Weight

6 lb

Width

7 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

9

Logistics

Carton Quantity

1