HUBBELL CANADA
Image of PBYX12 N12 30.5 MM 12 Pushbutton Continuous Hinge Enclosure 13.5X10X6 Carbon Steel - Gray

N12 30.5 MM 12 Pushbutton Continuous Hinge Enclosure 13.5X10X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX12

N12 30.5 MM 12 Pushbutton Continuous Hinge Enclosure 13.5X10X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX12

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

12

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432509

Dimensions

Actual Height

13.5 in

Depth

6 in

Height

14 in

Weight

17 lb

Width

10 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

12

Logistics

Carton Quantity

1