HUBBELL CANADA
Image of PB16 N12 30.5 MM 16 Pushbutton Enclosure 11.7X10.7X3 Carbon Steel - Gray

N12 30.5 MM 16 Pushbutton Enclosure 11.7X10.7X3 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PB16

N12 30.5 MM 16 Pushbutton Enclosure 11.7X10.7X3 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provide protection from dust, dirt, oil and water.

  • Designed to hold all standard brands of pushbuttons, switches and pilot lights
  • Provide protection from dust, dirt, oil and water.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provide protection from dust, dirt, oil and water.

Catalog Number

PB16

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

16

Type

Standard Push Button Enclosure

UPC

786725430451

Dimensions

Actual Depth

3.09 in

Actual Height

11.75 in

Actual Width

10.75 in

Depth

3 in

Height

12 in

Weight

11 lb

Width

11 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

16

Logistics

Carton Quantity

1