HUBBELL CANADA
Image of PBYX20 N12 30.5 MM 20 Pushbutton Continuous Hinge Enclosure 16X12.5X6 Carbon Steel - Gray

N12 30.5 MM 20 Pushbutton Continuous Hinge Enclosure 16X12.5X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX20

N12 30.5 MM 20 Pushbutton Continuous Hinge Enclosure 16X12.5X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX20

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

20

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432608

Dimensions

Actual Width

12.5 in

Depth

6 in

Height

16 in

Weight

22 lb

Width

13 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

20

Logistics

Carton Quantity

1