HUBBELL CANADA
Image of PBYX25 N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PBYX25

N12 30.5 MM 25 Pushbutton Continuous Hinge Enclosure 16X15X6 Carbon Steel - Gray

Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in. between centers of pushbutton holes. Provides protection against dirt, dust, oil and water.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50 in
  • between centers of pushbutton holes
  • Provides protection against dirt, dust, oil and water.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights with extra size to allow 2.50" between centers of pushbutton holes. Provide protection against dirt, dust, oil, and water.

Catalog Number

PBYX25

Color

EU RoHS Indicator

No

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

25

Type

Wide Center Space Pushbutton Enclosure

UPC

786725432653

Dimensions

Depth

6 in

Height

16 in

Weight

27 lb

Width

15 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

25

Logistics

Carton Quantity

1