HUBBELL CANADA
Image of PSL3 N12 30.5 MM 3 Pushbutton Slim Enclosure 8.5X2.5X2.5 Carbon Steel - Gray

N12 30.5 MM 3 Pushbutton Slim Enclosure 8.5X2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: PSL3

N12 30.5 MM 3 Pushbutton Slim Enclosure 8.5X2.5X2.5 Carbon Steel - Gray

Designed to hold all standard brands of pushbuttons, switches and pilot lights. Provides protection from dust, dirt, oil and water.This Slimline model is designed for conditions where enclosures must fit within very limited areas.

Fabricated from 14 gauge steel. Continuously welded seams ground smooth. Closed cell oil resistant neoprene gasket. External mounting plates, top and bottom of enclosure. Captivated cover screws thread into sealed wells. Standard "4-way" pushbutton holes accept all brands of oil-tight pushbuttons, switches, and pilot lights. Grounding provisions provided.

General

Application

Designed to hold all standard brands of pushbuttons, switches, and pilot lights. Provides protection from dust, dirt, oil, and water. This "Slimline" model is designed for conditions where enclosures must fit within very limited areas.

Catalog Number

PSL3

Color

EU RoHS Indicator

Yes

Finish Type

Material

Carbon Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Type

Slim Pushbutton Enclosure

UPC

786725434152

Dimensions

Actual Depth

2.5 in

Actual Height

8.5 in

Actual Width

2.5 in

Depth

3 in

Height

9 in

Weight

2.67 lb

Width

3 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

Yes

Nema Rating

12

UL Listed

Yes

Configuration

Number of Holes

3

Logistics

Carton Quantity

1