HUBBELL CANADA
N12 30.5mm 16 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA16 N12 30.5mm 16 Push Button Carbon Steel Gray Console Enclosure
Image of WPBA16 N12 30.5mm 16 Push Button Carbon Steel Gray Console Enclosure

N12 30.5mm 16 Push Button Carbon Steel Gray Console Enclosure

Brand: Wiegmann

Catalog ID: WPBA16

N12 30.5MM 16 PB CONS 7.2X8.5X8.9 CS-GR

General

Catalog Number

WPBA16

Material

Carbon Steel

UPC

786725436835

Dimensions

Weight

16 lb

Logistics

Carton Quantity

1

Pallet Quantity

40