HUBBELL CANADA
Image of JWN442 N12 Feed-Through 2 Inch Nipple 4X4 Carbon Steel - Gray

N12 Feed-Through 2 Inch Nipple 4X4 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN442

N12 Feed-Through 2 Inch Nipple 4X4 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 2" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN442

Color

EU RoHS Indicator

No

Finish Type

Fitting Type

Nipple

Knockouts

Material

Carbon Steel

Type

Fitting

UPC

786725321926

Dimensions

Actual Length

6 in

Depth

6 in

Height

4 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

Logistics

Carton Quantity

1