HUBBELL CANADA
Image of JWN883 N12 Feed-Through 3 Inch Nipple 8X8 Carbon Steel - Gray

N12 Feed-Through 3 Inch Nipple 8X8 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN883

N12 Feed-Through 3 Inch Nipple 8X8 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 3" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN883

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725323937

Dimensions

Actual Depth

10.25 in

Actual Height

4.44 in

Actual Width

10.44 in

Depth

10 in

Height

4 in

Weight

5 lb

Width

10 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1