HUBBELL CANADA
N12 Feed-Through 6 Inch Nipple 6X6 Carbon Steel - Gray
Image of JWN666 N12 Feed-Through 6 Inch Nipple 6X6 Carbon Steel - Gray
*Representative image
Image of JWN666 N12 Feed-Through 6 Inch Nipple 6X6 Carbon Steel - Gray

N12 Feed-Through 6 Inch Nipple 6X6 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN666

N12 Feed-Through 6 Inch Nipple 6X6 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 6" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN666

Color

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725322947

Dimensions

Actual Depth

12.44 in

Actual Height

12.125 in

Actual Width

6.375 in

Depth

12 in

Height

12 in

Weight

5 lb

Width

6 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1