
Brand: Wiegmann
Catalog ID: JWL906
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Elbow
Application
For use with JW Series feed-through wireway.
Catalog Number
JWL906
Color
EU RoHS Indicator
No
Finish Type
Fitting Type
90 Degree Elbow
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725322657
Actual Height
9.25 in
Actual Length
7 in
Actual Width
9.25 in
Depth
7 in
Height
9 in
Weight
8 lb
Width
9 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1
Pallet Quantity
60