
Brand: Wiegmann
Catalog ID: JWA2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Box Adapter
Application
For use with JW Series feed-through wireway.
Catalog Number
JWA2
Color
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Type
Accessory
UPC
786725320400
Actual Length
2 in
Depth
2 in
Height
3 in
Weight
1 lb
Width
3 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1