
Brand: Wiegmann
Catalog ID: JWBH2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Hanger
Application
For use with JW Series feed-through wireway.
Catalog Number
JWBH2
Color
EU RoHS Indicator
No
Finish Type
Polyester Powder
Knockouts
No
Material
Carbon Steel
Type
Accessory
UPC
786725320455
Actual Length
4 in
Depth
4 in
Height
5 in
Weight
1 lb
Width
5 in
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1