
Brand: Wiegmann
Catalog ID: JWX2
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Cross
Application
For use with JW Series feed-through wireway.
Catalog Number
JWX2
Color
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Cross
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725320851
Actual Depth
9.08 in
Actual Height
6.04 in
Actual Length
9.08 in
Actual Width
7.04 in
Depth
9 in
Height
6 in
Weight
5 lb
Width
7 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1