
Brand: Wiegmann
Catalog ID: JWX4
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Cross
Application
For use with JW Series feed-through wireway.
Catalog Number
JWX4
Color
EU RoHS Indicator
Yes
Finish Type
Fitting Type
Cross
Knockouts
Material
Carbon Steel
Type
Fitting
UPC
786725321803
Actual Depth
13.75 in
Actual Height
6.5 in
Actual Length
13.75 in
Actual Width
12.625 in
Depth
14 in
Height
7 in
Weight
8 lb
Width
13 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Knockouts
Carton Quantity
1