
Brand: Wiegmann
Catalog ID: JWX6
Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.
Accessory Type
Cross
Application
For use with JW Series feed-through wireway.
Catalog Number
JWX6
Color
EU RoHS Indicator
Yes
Finish Type
Polyester Powder
Fitting Type
Cross
Knockouts
No
Material
Carbon Steel
Type
Fitting
UPC
786725322800
Actual Length
15 in
Depth
15 in
Height
9 in
Weight
12 lb
Width
15 in
Certified Listed
cULus
EU RoHS Indicator
Yes
Nema Rating
12
UL Listed
Yes
Knockouts
No
Carton Quantity
1